TLE5109A16D E2210 Analog, AMR, DualSMD
XENSIV™ - TLE5109A16D E2210 magnetic angle sensor for ultra-precise angular position sensing
Adding the AMR-based TLE5109 family to the already existing GMR-based TLE5009 and diverse TLE5309 products, Infineon Technologies AG is also increasing the design-in flexibility for customers. Having all the same footprint and interfaces customers have the option to start designs with one product family – and easily change from one to the other product family as both pinning as well as interfaces of all products.
XENSIVTM TLE5109 products are available as single and dual die versions and at two different supply voltage options, optimized for 3.3V(E1210) as well as 5V(E2210). All products come inside the TDSO-16 Package. The whole TLE5109 family is ready for ISO26262, targeting ASIL D for dual die sensors. This makes the products a perfect fit for both automotive as well as industrial safety applications.
Summary of Features
- Wide magnetic field range: from 10mT up to >500mT
- High angle accuracy with only 0.1° overall angle error (typ.)
- Best-in-class typ. angle error of only 0.2° within range 10…20mT
- Separate supply pins for top and bottom sensor
- Low current consumption
- Quick start up
- Optimized 3.3 V or 5 V supply voltage
- Pre-amplified output signals for differential or single-ended applications for AMR sensor
- TDSO 16 package
- Automotive qualified acc. to AEC-Q100
- ISO 26262-ready, targeting ASIL D for dual die
Potential Applications
- BLDC motor position (e.g. pumps, wipers, brakes and other actuators)
- EPS Rotor Position
- Pedals and rotary switches
- Valve or flap position sensing
- Steering angle sensing (SAS)
- Electric Motors
- Magnetic Encoders
- High-Speed Applications
- Automotive and Industrial Safety




