TLE5014SP16D E0002 SPI, GMR, Dual SMD
XENSIV™ - TLE5014SP16D magnetic angle sensor, easy-to-use, plug and play
Our TLE5014 magnetic angle sensor family is available as single and dual die products.
All sensors out of this family come pre-configured and pre-calibrated as plug-and-play sensors – and are thus easy-to-use. Today, customers can choose between the following interfaces.
- TLE5014S16(D): SENT/PWM/SPC – SENT preconfigured
- TLE5014P16(D): SENT/PWM/SPC – PWM preconfigured
- TLE5014C16(D): SENT/PWM/SPC – SPC preconfigured
- TLE5014SP16(D): SPI
On top of those protocol options, the sensor configuration can be adapted to any kind of application setup via a programmable E²PROM.
TLE5014 magnetic angle sensors meet ISO 26262 ASIL C for the single chip and ISO 26262 ASIL D for the dual chip versions.
Therefore, all products are ready for applications with highest functional safety requirements.
Summary of Features
- Giant Magneto Resistance (GMR)-based Angle Sensor
- Dual die - Two fully redundant measurement outputs in one package
- Less than 1° angle error over lifetime and temperature range
- 360° absolute angle measurement range with 15 bit resolution
- Supports high speed applications up to 30000 rpm
- 8 MHz SPI interface with Autosar compliant CRC (SAE-J1850)
- 32 point look-up table for on-device linear angle compensation
- EEPROM for application specific configuration and 112 bit customer ID
- ISO 26262 Safety Element out of Context for safety requirements up to ASIL D
- Product validation according to AEC-Q100
- RoHS compliant and halogen free PG-TDSO-16 package
Potential Applications
- EPS Motor
- Brake Booster
- Clutch Actuator
- Wiper applications
- Collaborative or Service Robots
- Escalators and Elevators
- Forklifts and Cranes
- any kind of angular position sensing in automotive applications




