TLE5014P16D PWM, GMR, Dual SMD
XENSIV™ - TLE5014P16D magnetic angle sensor with an easy-to-use concept for automotive safety applications
Our TLE5014 magnetic angle sensor family is available as single and dual die products.
All sensors out of this family come pre-configured and pre-calibrated as plug-and-play sensors – and are thus easy-to-use. Today, customers can choose between the following interfaces.
- TLE5014S16(D): SENT/PWM/SPC – SENT preconfigured
- TLE5014P16(D): SENT/PWM/SPC – PWM preconfigured
- TLE5014C16(D): SENT/PWM/SPC – SPC preconfigured
- TLE5014SP16(D): SPI
On top of those protocol options, the sensor configuration can be adapted to any kind of application setup via a programmable E²PROM.
TLE5014 magnetic angle sensors meet ISO 26262 ASIL C for the single chip and ISO 26262 ASIL D for the dual chip versions.
Therefore, all products are ready for applications with highest functional safety requirements.
Summary of Features
- Giant Magneto Resistance (GMR)-based Angle Sensor
- Dual die - Two fully redundant measurement outputs in one package
- Less than 1° angle error over lifetime and temperature range
- 360° absolute angle measurement range with 12 bit resolution
- Interfaces: PWM, SPC, SENT (based on SAE J2716-2010)
- -18 V to 26 V high voltage and reverse polarity robustness
- 32 point look-up table for on-device linear angle compensation
- EEPROM for application specific configuration and 112 bit customer ID
- ISO 26262 Safety Element out of Context for safety requirements up to ASIL D
- Product validation according to AEC-Q100
- RoHS compliant and halogen free PG-TDSO-16 package
Potential Applications
- Steering angle sensor
- Pedal position
- Chassis
- Smart actuator
- Valve position
- Safety-related absolute rotary position application
Productive Programmer @ eHitex
SPEED FLASH-TLE5014
The system is able to progam sensors of the TLE5014 family
List of supported derivatives:
The SPEED FLASH system consists of:
• SPEED FLASH base system
• Software and User Manual (PDF)
• Power Supply and USB and Ethernet Cables
Productive Programmer @ CGS
ISCM-SENT Infineon TLE5014
The CompactRIO ISCM-SENT (Infineon) module developed by CGS can sequentially calibrate up to 2 Infineon TLE5014 sensors. In addition, the module can read the SENT and PWM signals in parallel on the 2 channels. The SENT is supported by standard SAEJ2716 and the SPC mode developed by Infineon.




