TLE5014C16D SPC, GMR, Dual SMD
XENSIV™ - TLE5014C16D magnetic angle sensor for applications such as pedal position
Our TLE5014 magnetic angle sensor family is available as single and dual die products.
All sensors out of this family come pre-configured and pre-calibrated as plug-and-play sensors – and are thus easy-to-use. Today, customers can choose between the following interfaces.
- TLE5014S16(D): SENT/PWM/SPC – SENT preconfigured
- TLE5014P16(D): SENT/PWM/SPC – PWM preconfigured
- TLE5014C16(D): SENT/PWM/SPC – SPC preconfigured
- TLE5014SP16(D): SPI
On top of those protocol options, the sensor configuration can be adapted to any kind of application setup via a programmable E²PROM.
TLE5014 magnetic angle sensors meet ISO 26262 ASIL C for the single chip and ISO 26262 ASIL D for the dual chip versions.
Therefore, all products are ready for applications with highest functional safety requirements.
Summary of Features
- Giant Magneto Resistance (GMR)-based Angle Sensor
- Dual die - Two fully redundant measurement outputs in one package
- Less than 1° angle error over lifetime and temperature range
- 360° absolute angle measurement range with 12 bit resolution
- Interfaces: PWM, SPC, SENT (based on SAE J2716-2010)
- -18 V to 26 V high voltage and reverse polarity robustness
- 32 point look-up table for on-device linear angle compensation
- EEPROM for application specific configuration and 112 bit customer ID
- ISO 26262 Safety Element out of Context for safety requirements up to ASIL D
- Product validation according to AEC-Q100
- RoHS compliant and halogen free PG-TDSO-16 package
Potential Applications
- Steering angle sensor
- Pedal position
- Chassis
- Smart actuator
- Valve position
- Safety-related absolute rotary position application
Productive Programmer @ eHitex
SPEED FLASH-TLE5014
The system is able to progam sensors of the TLE5014 family
List of supported derivatives:
The SPEED FLASH system consists of:
• SPEED FLASH base system
• Software and User Manual (PDF)
• Power Supply and USB and Ethernet Cables
Productive Programmer @ CGS
ISCM-SENT Infineon TLE5014
The CompactRIO ISCM-SENT (Infineon) module developed by CGS can sequentially calibrate up to 2 Infineon TLE5014 sensors. In addition, the module can read the SENT and PWM signals in parallel on the 2 channels. The SENT is supported by standard SAEJ2716 and the SPC mode developed by Infineon.




