TLE5009A16D E2200 Analog, Dual SMD, GMR
XENSIV™ - TLE5009A16D E1210 magnetic angle sensor for with high accuracy, automotive qualified
Infineon´s TLE5009A16D angle sensor family is designed for angular position sensing automotive applications. Its high accuracy and 360° measurement range combined with short propagation delay makes it suitable for systems with high speeds and high accuracy demands such as brush-less DC (BLDC) motors for actuators and electric power steering systems (EPS). At the same time its fast power-up time and low overall power consumption enables the device to be employed for low-power turn counting. Extremely low power consumption can be achieved with power cycling, where the advantage of fast power on time reduces the average power consumption.
This magnetic sensor offers 5.0V, dual die GMR technology and is without TCO (Temperature Compensation Offset).
The following derivatives of the TLE5x09A16(D) sensor family are available:
- Single die GMR: TLE5009A16
- Dual die GMR: TLE5009A16D
- Single die AMR: TLE5109A16
- Dual die AMR: TLE5109A16D
- Dual die AMR (bottom) / GMR (top): TLE5309D
Functional Safety
Safety Manual and Safety Analysis Summary Report available on request.
Summary of Features
- Single and dual die sensor with AMR or GMR technology
- Separate supply pins for top and bottom sensor
- Low current consumption and quick start up
- 180°(AMR) and 360°(GMR) contactless angle measurement
- Output amplitude optimized for circuits with 3.3 V or 5 V supply voltage
- Immune to airgap variations due to MR based sensing principle
- Automotive qualified Q100, Grade 1: -40°C to 125°C (ambient temperature)
- Pre-amplified output signals for differential or single-ended applications
- Diverse redundance combination of GMR sensor and AMR sensor in one package possible
- High accuracy typically 0.1° overall angle error for AMR sensor
Potential Applications
- BLDC motors
- Pedals and rotary switches
- Steering angle sensing
- Valve or flap position sensing




