TLE5009A16 E1210 Analog, SMD, GMR
XENSIV™ - TLE5009A16 E1210 magnetic angle sensor, single die, automotive qualified
Infineon´s magnetic angle sensor is available as single die version (TLE5x09A16) and dual die version (TLE5x09A16D) for safety applications that require redundancy. The two versions are pin-compatible for easy scalability. In the dual die TLE5x09A16D, both sensor dies are supplied independently by separate supply and ground pins. It comes in a PG-TSOD-16 package.
This XENSIVTM magnetic sensor offers 3.3V, single die GMR technology and is with TCO (Temperature Compensation Offset).
The following derivatives of the TLE5x09A16(D) sensor family are available:
- Single die GMR: TLE5009A16
- Dual die GMR: TLE5009A16D
- Single die AMR: TLE5109A16
- Dual die AMR: TLE5109A16D
- Dual die AMR (bottom) / GMR (top): TLE5309D
Functional Safety
Safety Manual and Safety Analysis Summary Report available on request.
Summary of Features
- Single and dual die sensor with AMR or GMR technology
- Separate supply pins for top and bottom sensor
- Low current consumption and quick start up
- 180°(AMR) and 360°(GMR) contactless angle measurement
- Output amplitude optimized for circuits with 3.3 V or 5 V supply voltage
- Immune to airgap variations due to MR based sensing principle
- Automotive qualified Q100, Grade 1: -40°C to 125°C (ambient temperature)
- Pre-amplified output signals for differential or single-ended applications
- Diverse redundance combination of GMR sensor and AMR sensor in one package possible
- High accuracy typically 0.1° overall angle error for AMR sensor
Potential Applications
- BLDC motors
- Pedals and rotary switches
- Steering angle sensing
- Valve or flap position sensing




