TLE5009A16 E1200 Analog, GMR, SMD
Overview
XENSIV™ - TLE5009A16 E1200 angle sensor, single-die, ISO 26262 ready
Infineon´s XENSIVTM angle sensor is available as single die version (TLE5x09A16) and dual die version (TLE5x09A16D) for safety applications that require redundancy. The two versions are pin-compatible for easy scalability. In the dual die TLE5x09A16D, both sensor dies are supplied independently by separate supply and ground pins.
This magnetic sensor offers 3.3V, single die GMR technology and is without TCO (Temperature Compensation Offset).
The following derivatives of the TLE5x09A16(D) sensor family are available:
- Single die GMR: TLE5009A16
- Dual die GMR: TLE5009A16D
- Single die AMR: TLE5109A16
- Dual die AMR: TLE5109A16D
- Dual die AMR (bottom) / GMR (top): TLE5309D
Functional Safety
Safety Manual and Safety Analysis Summary Report available on request.
Summary of Features
- Single and dual die sensor with AMR or GMR technology
- Separate supply pins for top and bottom sensor
- Low current consumption and quick start up
- 180°(AMR) and 360°(GMR) contactless angle measurement
- Output amplitude optimized for circuits with 3.3 V or 5 V supply voltage
- Immune to airgap variations due to MR based sensing principle
- Automotive qualified Q100, Grade 1: -40°C to 125°C (ambient temperature)
- Pre-amplified output signals for differential or single-ended applications
- Diverse redundance combination of GMR sensor and AMR sensor in one package possible
- High accuracy typically 0.1° overall angle error for AMR sensor
Potential Applications
- BLDC motors
- Pedals and rotary switches
- Steering angle sensing
- Valve or flap position sensing
Training
Support




