Magnetic angle sensors GMR, AMR and TMR
Highest variety of magnetic angle sensors - low end to high end, standardized and specialized for automotive, industrial and consumer
The Infineon XENSIVTM family of angle sensors is based on integrated Magneto Resistive (ixMR) technologies.
For example our magnetic sensor products TLE5501, are fast analogue TMR-based angle sensors dedicated to automotive applications. Their fields of use range from steering angle applications with the highest functional safety requirements to motors for wipers, pumps and actuators and electric motors in general. They are also ready to be used in industrial and consumer applications like robotics or gimbal.
Angle sensors detect the orientation of an applied magnetic field by measuring sine and cosine angle components with monolithically integrated magneto resistive elements.
Infineon´s iGMR sensors are ideal for applications with a wide angle range, such as BLDC motor or steering sensors. They are pre-calibrated and ready-to-use. Different levels of signal processing integration enable designers to optimize system partitioning.
Our iAMR sensors are ideal for applications with the highest accuracy requirements, as they offer best performance over temperature, lifetime and magnetic field range.
Side view of innovative stack-mounted dual-sensor technology with bonding wires
Dual-sensor solutions with two redundant sensors in the place of one
Thanks to the use of innovative stack-mounting technology, the devices of the angle sensor family combine two independent sensors within standard and space-saving TDSO packages which are only about 1 mm thick. It has the same width and length as a conventional single-sensor package. Compared to the common approach of side-by-side sensor placement, the advantages of the top-bottom placement include a more homogeneous magnetic field over the sensing elements and a significantly smaller footprint. This saves precious space and cuts down on expense in safety- critical applications, as a lower-cost ferrite magnet can provide a sufficient magnetic field for the sensors.
Description of our online simulation tools
XENSIV™ - 3D Magnetic Sensors | 3D magnetic field sensor for smaller, more accurate and robust designs. The sensor family, with low current consumption and cost-optimized design, specifically addresses the needs of new magnetic sensor applications in consumer, industrial and automotive. They are ideally suited for the measurement of three dimensional movement within a magnetic field, linear slide movement as well as 360° angle rotation. |
XENSIV™ - Magnetic Hall Switches | Discover Infineon´s broad energy saving portfolio of Hall switches in smallest package. Simulate your Hall switch applications and see the results in an accurate simulation of the magnetic field and the switching behavior of the Hall switch in the application. |
XENSIV™ - Magnetic Angle Sensors | Highest variety - low end to high end, standardized and specialized in all four magnetic technologies: Hall, GMR, AMR and TMR. This tool calculates the valid distance from the magnet surface to the sensor and the assembly error, given certain parameters: magnetic properties , sensor specification and assembly tolerances. |
Productive Programmer @ CGS
ISCM-SENT Infineon TLE5014
The CompactRIO ISCM-SENT (Infineon) module developed by CGS can sequentially calibrate up to 2 Infineon TLE5014 sensors. In addition, the module can read the SENT and PWM signals in parallel on the 2 channels. The SENT is supported by standard SAEJ2716 and the SPC mode developed by Infineon.
Productive Programmer @ eHitex
SPEED FLASH-TLE5014
The system is able to progam sensors of the TLE5014 family
List of supported derivatives:
The SPEED FLASH system consists of:
• SPEED FLASH base system
• Software and User Manual (PDF)
• Power Supply and USB and Ethernet Cables
Fast finder
Welcome to our new interactive sensor selection tool, designed to connect you with the best fit for your design as quickly and effortlessly as possible. Simply select the overarching industry (automotive or industrial/consumer) and drill down on the applications till you find your target use case. The selection tool will then tell you what Infineon XENSIV™ sensor is the best choice for your design. It couldn’t be easier.