TLI493D-W2BW A3
XENSIV(TM) - TLI493D-W2BW A3 dedicated for extremely space-critical applications such as BLDC commutation in micromotors or control elements
Infineon’s new 3D magnetic sensor (TLI493D-W2BW) combines high-accuracy magnetic field measurements with an extremely compact footprint and exceptionally low power consumption (min. 7 nA). This sensor opens up a host of exciting new use cases including innovative human-machine interfaces in the form of industrial joysticks, ergonomic pushbuttons on domestic appliances and highly precise position control in robotics.
Due to the extremely small housing and the low current consumption, the TLI493D sensors are also suitable for use in applications that have not yet used magnetic sensors, e.g. as a replacement for potentiometers and optical solutions. Due to the contactless position determinations and a high temperature stability of the magnetic response values, smaller, more precise and more robust system concepts can be realized. A two-wire standard I2C interface enables fast communication, bus mode use, and two-way communication between sensor and microcontroller. Infineon's 3D magnetic sensors are ROHS compliant and qualified according to JEDEC JESD47, ensuring that customer systems meet the highest quality standards and various environmental regulations.
TLI493D-W2BW is available in 4 different variants ending with A0, A1, A2 or A3. The underlying feature is the so called Bus mode configuration of this device. It’s possible to connect up to 4 sensors to one I²C bus. The specific addressing is then done via 4 different variants.
Summary of Features
- 3D (X, Y, Z) magnetic flux density sensing of ±160 mT
- Programmable flux resolution down to typ. 65 µT
- Extremely small form factor: typ. 1.13 mm * 0.93 mm * 0.59 mm
- X-Y angular measurement mode
- Power down mode with 7 nA (typ.) power consumption
- 12-bit data resolution for each measurement direction plus 10-bit temperature sensor
- Variable update frequencies and power modes (configurable during operation)
- Temperature range Tj = -40°C…125°C, supply voltage range = 2.8 V…3.5 V
- Triggering by external microcontroller possible via I2 C protocol
- Interrupt signal to indicate a valid measurement to the microcontroller
Benefits
- Component reduction due to 3D magnetic measurement principle
- Small sensor form factor allows for very compact system designs
- Wide application range addressable due to high flexibility
- Platform adaptability due to device configurability
- Very low system power consumption due to Wake-Up mode
- Disturbance of smaller stray fields are neglectable compared to the high magnetic flux measuremen
Potential Applications
- Anti tempering protection in smart meters
- Joysticks e.g. for medical equipment, cranes, CCTV-control, game consoles
- Control elements e.g. white goods multifunction knobs
- Industrial joysticks
- Ergonomic push- and control buttons on domestic appliances and power tools
- Position control in robotics



