TLI493D-W2BW A1
XENSIV(TM) - TLI493D-W2BW A1 architecture consists of three main functional units: power mode control, sensor unit and I2C interface
Since the trend towards miniaturization also affects sensor technology: applications such as mobile phones or joysticks for industry, medicine or consumer electronics such as game consoles are using sensors on an ever-increasing scale with often limited installation space. Here, the miniaturization of the sensors allows on the one hand a more compact design or on the other hand the integration of further functionalities on the same construction space.
The new TLI493D-W2BW with its extremely small housing enables designs with double-sided printed circuit boards or the positioning of the sensor between two printed circuit boards. This makes it possible to make even better use of the available PCB surface. For example, other components can be placed above the sensor. In addition, the I2C interface allows a reduction of the required microcontroller pins and thus a smaller MCU.
TLI493D-W2BW is available in 4 different variants ending with A0, A1, A2 or A3. The underlying feature is the so called Bus mode configuration of this device. It’s possible to connect up to 4 sensors to one I²C bus. The specific addressing is then done via 4 different variants.
Summary of Features
- 3D (X, Y, Z) magnetic flux density sensing of ±160 mT
- Programmable flux resolution down to typ. 65 µT
- Extremely small form factor: typ. 1.13 mm * 0.93 mm * 0.59 mm
- X-Y angular measurement mode
- Power down mode with 7 nA (typ.) power consumption
- 12-bit data resolution for each measurement direction plus 10-bit temperature sensor
- Variable update frequencies and power modes (configurable during operation)
- Temperature range Tj = -40°C…125°C, supply voltage range = 2.8 V…3.5 V
- Triggering by external microcontroller possible via I2 C protocol
- Interrupt signal to indicate a valid measurement to the microcontroller
Benefits
- Component reduction due to 3D magnetic measurement principle
- Small sensor form factor allows for very compact system designs
- Wide application range addressable due to high flexibility
- Platform adaptability due to device configurability
- Very low system power consumption due to Wake-Up mode
- Disturbance of smaller stray fields are neglectable compared to the high magnetic flux measuremen
Potential Applications
- Anti tempering protection in smart meters
- Joysticks e.g. for medical equipment, cranes, CCTV-control, game consoles
- Control elements e.g. white goods multifunction knobs
- Industrial joysticks
- Ergonomic push- and control buttons on domestic appliances and power tools
- Position control in robotics



