TLE493D-W2B6 A2 7nA (typ) power consumption
XENSIV™ - TLE493D-W2B6 A2 3D magnetic Hall sensor offers a small package with low power consumption
Infineon´s 3D magnetic sensor family TLE493D offers accurate three dimensional sensing with extremely low-power consumption. Within its small 6-pin package the sensor provides direct measurement of the x-, y-, and z components of a magnetic field.
Thus the sensor family is ideally suited for the measurement of:
- 3 dimensional movement within a magnetic field
- Linear slide movement
- 360° angle rotation
By combining 3-axis measurement in a small package, with low power consumption, the TLE493D sensors provide a contactless position sensing alternative to applications which traditionally use mechanical or optical solutions. The system size for these applications can be reduced as magnetic threshold stability over temperature provides a highly accurate and more robust solution for those systems.
Infineon’s sensor provides a standard 2-wire digital I2C communication interface, which enables a bi-directional communication between the sensor and microcontroller.
In keeping with the highest quality standards and environmental regulations, the sensor is RoHs compliant, JESD47 or AEC-Q100 qualified and supports system according functional safety standard ISO 26262.
TLE493D-W2B6 is available in 4 different variants ending with A0, A1, A2 or A3. The underlying feature is the so called Bus mode configuration of this device. It’s possible to connect up to 4 sensors to one I²C bus. The specific addressing is then done via 4 different variants.
Summary of Features
- 3D magnetic flux density sensing of ±160mT
- Programmable flux resolution down to 65µT (typ.)
- X-Y angular measurement mode
- Diagnostic measurements to check digital parts, analog parts and Hall probe of the sensor
- Power down mode with 7nA (typ) power consumption
- 12-bit data resolution for each measurement direction plus 10-bit temperature sensor
- Variable update frequencies and power modes (configurable during operation)
- Temperature range Tj=-40 °C…125°C, supply voltage range = 2.8V…3.5V
- Triggering by external µC possible via I2C protocol
- Interrupt signal to indicate a valid measurement to the microcontroller
Benefits
- Component reduction due to 3D magnetic measurement principle
- Wide application range addressable due to high flexibility
- Platform adaptability due to device configurability
- Supporting functional safety by means of integrated diagnostics
- Very low system power consumption due to Wake Up mode
- Disturbance of smaller stray fields are neglectable compared to the high magnetic flux measurement range
Potential Applications
- Control elements for infotainment/navigation systems, air conditions, multifunctional steering wheels, seat controls
- Top column modules e.g. direction indicator, wiper control
- Gear stick position sensing
Complementary Magnet
-
Disc magnet Ø 10 mm, height 5 mm, Neodymium, N45, nickel-plated, diametrically magnetised: S-10-05-DN
-
Stabmagnet Ø 2 mm, Höhe 4 mm, Neodym, N45, vernickelt: S-02-04-N
-
Scheibenmagnet Ø 4 mm, Höhe 2 mm, Neodym, N45, vernickelt: S-04-02-N
-
Stabmagnet Ø 4 mm, Höhe 10 mm, Neodym, N45, vernickelt, diametral magnetisiert: S-04-10-DN
-
Stabmagnet Ø Scheibenmagnet Ø 2 mm, Höhe 2 mm, Neodym, N48, vernickelt: S-02-02-N
-
Scheibenmagnet Ø 4 mm, Höhe 4 mm, Neodym, N45, vernickelt: S-04-04-N
-
Scheibenmagnet Ø 5 mm, Höhe 5 mm Ferrit, Y35, unbeschichtet: FE-S-05-05
-
Scheibenmagnet Ø 10 mm, Höhe 5 mm, Ferrit, Y35, unbeschichtet: FE-S-10-05
-
Scheibenmagnet Ø 1 mm, Höhe 1 mm, Neodym, N45, vernickelt: S-01-01-N
-
Quadermagnet 19,05 x 12,7 x 6,35 mm, Neodym, N42, vernickelt: Q-19-13-06-LN
-
Quadermagnet 5 x 2,5 x 2 mm, Neodym, 44H, vernickelt: Q-05-2.5-02-HN
Where to buy, link to Supermagnete



