TLE5012B E1000

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

The TLE5012B is a 360° angle sensor that detects the orientation of a magnetic field. This is achieved by measuring sine and cosine angle components with monolithic integrated Giant Magneto Resistance (iGMR) elements. Highly precise angle values are determined over a wide temperature range and a long lifetime using an internal autocalibration algorithm. Data communications are accomplished with a bi-directional Synchronous Serial Communication (SSC) that is SPI-compatible. The absolute angle value and other values are transmitted via SSC or via a Pulse-Width-Modulation (PWM) Protocol. The sine and cosine raw values can also be read out. These raw signals are digitally processed internally to calculate the angle orientation of the magnetic field (magnet). The TLE5012B is a pre-calibrated sensor. The calibration parameters are stored in laser fuses. At start-up the values of the fuses are written into flip-flops, where these values can be changed by the application-specific parameters. Online diagnostic functions are provided to ensure reliable operation.

Summary of Features:

  • Giant Magneto Resistance (GMR)-based principle
  • Integrated magnetic field sensing for angle measurement
  • Full calibrated 0 - 360° angle measurement with revolution counter and angle speed measurement
  • Two separate highly accurate single bit SD-ADC
  • 15 bit representation of absolute angle value on the output (resolution of 0.01°)
  • 16 bit representation of sine / cosine values on the interface
  • Max. 1.0° angle error over lifetime and temperature-range with activated auto-calibration
  • Bi-directional SSC Interface up to 8Mbit/s
  • Supports Safety Integrity Level (SIL) with diagnostic functions and status information
  • Interfaces: SSC, PWM, Incremental Interface (IIF), Hall Switch Mode (HSM), Short PWM Code (SPC)
  • 0.25 μm CMOS technology
  • Automotive qualified: -40°C to 150°C (junction temperature)
  • ESD > 4kV (HBM)
  • RoHS compliant (Pb-free package)

Target Applications:

  • Electrical commutated motor (e.g. used in Electric Power Steering (EPS))
  • Rotary switches
  • Steering angle measurements
  • General angular sensing

Parametric TLE5012B E1000
Applications   Angle iGMR
Package   SMD
Programmable   no
Interfaces   SPI, IIF

Data Sheet

Title Size Date Version
2.4 MB 01 Feb 2014 02_00

Application Notes

Title Size Date Version
592 KB 17 Aug 2011 01_02
903 KB 15 Oct 2011 01_00
1.1 MB 26 May 2010 01_01
1.3 MB 16 Jun 2010 01_01

User Manual

Title Size Date Version
2.5 MB 24 Jan 2017 01_01

Product Brief

Title Size Date Version
157 KB 04 Aug 2011
544 KB 16 Oct 2012 01_00

Application Brochure

Title Size Date Version
2.6 MB 12 Jan 2015 01_00

Product Selection Guide

Title Size Date Version
5.1 MB 01 Jan 2013 01_00

Material Content SheetInfo

Title Size Date Version
23 KB 31 Oct 2013 01_00
Sales Product Name TLE5012B E1000
OPN TLE5012BE1000FUMA1
Product Status not for new design
Order online
Package Name PG-DSO-8
Completely lead free yes
Halogen free available
RoHS compliant yes
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
OPN TLE5012BE1000XUMA1
Product Status active and preferred
Order online Buy online
Package Name PG-DSO-8
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3

PCB Design Data

Title Size Date Version
254 KB 30 Sep 2013 01_00
177 KB 30 Sep 2013 01_00
41 KB 30 Sep 2013 01_00
244 KB 30 Sep 2013 01_00

Evaluation Boards

Board Family Description Status
TLE5012B EVALBOARD Sensor An evaluation board that allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor.
  • TLE5012B
on request
TLE5012B EVALKIT Sensor The kit consists of a PGSISI box and an evaluation board and allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor. The evaluation board (PCB) with angle sensor and rotating magnet is available seperately (without PGSISI box). See TLE5012B EVALBOARD.
  • TLE 5012B
active and preferred
PGSISI-2 INTERFACE BOX
    on request

    Simulation Tool

    Title Size Date Version
    559 B 06 Apr 2017 01_00

    Package Data

    Title Size Date Version
    610 KB 11 Apr 2016 01_00
    606 KB 11 Apr 2016 01_00

    PCB Design Data

    Title Size Date Version
    254 KB 30 Sep 2013 01_00
    177 KB 30 Sep 2013 01_00
    41 KB 30 Sep 2013 01_00
    244 KB 30 Sep 2013 01_00

    Find an answer to your question

    Infineon welcomes your comments and questions.

    If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

    You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

    For more information about our privacy policy please click on Privacy Policy

    Where to buy

    Please use our location finder to get in contact with your nearest Infineon distributor or sales office

    Find a location

    Ask Infineon