TLE5011

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

The TLE5011 is a 360° angle sensor that detects the orientation of a magnetic field by measuring sine and cosine angle components with monolithic integrated Giant Magneto Resistance (iGMR) elements. Data communications are accomplished with a bi-directional Synchronous Serial Communication (SSC) interface that is SPI compatible. The sine and cosine values can be read out digitally. These signals can be digitally processed to calculate the angle orientation of the magnetic field (magnet). This calculation can be done by using a COordinate Rotation DIgital Computer (CORDIC) algorithm. It is possible to connect more than one TLE5011 to one SSC interface of a microcontroller for redundancy or any other reason. If multiple TLE5011 devices are used, the synchronization of the connected TLE5011 is performed by a broadcast command. Each connected TLE5011 can be addressed by a dedicated Chip Select CS pin.

Summary of Features:

  • Giant Magneto Resistance (GMR)-based principle
  • Integrated magnetic field sensing for angle measurement
  • Designed for 3.3 V and 5 V systems
  • Full 0 - 360° angle measurement
  • Highly accurate single-bit SD-ADC
  • 16-bit representation of sine / cosine values on the interface
  • Wide magnetic operating range: 30mT to 50mT
  • Bi-directional SSC interface up to 2 Mbit/s
  • 3-pin SSC interface, SPI compatible with open drain
  • ADCs and filters synchronized with external commands via SSC
  • Test resistors for simulating angle values
  • Core supply voltage 2.5 V
  • 0.25-μm CMOS technology
  • Automotive qualified: -40°C to +150°C (junction temperature)
  • Latch-up immunity according JEDEC standard
  • ESD > 4 kV (HBM)
  • Green package with lead-free (Pb-free) plating

Target Applications:

  • Steering angle
  • Brushless DC motor commutation (e.g. Electric Power Steering (EPS))
  • Rotary switch
  • General angular sensing

Parametric TLE5011
Applications   Automotive
Package   SMD
Programmable   no
Interfaces   SPI

Data Sheet

Title Size Date Version
571 KB 31 Mar 2011 02_00

Application Notes

Title Size Date Version
903 KB 15 Oct 2011 01_00
592 KB 17 Aug 2011 01_02
1 MB 16 Jun 2010 01_00
1.2 MB 23 Oct 2008 01_00
1.1 MB 26 Feb 2009 01_01
1.1 MB 26 May 2010 01_01
1.3 MB 16 Jun 2010 01_01

Product Brief

Title Size Date Version
558 KB 01 Jan 2008

Application Brochure

Title Size Date Version
6.9 MB 01 Jul 2013

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00
11 MB 31 May 2017 01_02

Material Content SheetInfo

Title Size Date Version
23 KB 31 Oct 2013 01_00
23 KB 31 Oct 2013 01_00
Sales Product Name TLE5011
OPN TLE5011FUMA1
Product Status active and preferred
Order online Buy online
Package Name PG-DSO-8
Completely lead free yes
Halogen free available
RoHS compliant yes
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3

PCB Design Data

Title Size Date Version
254 KB 30 Sep 2013 01_00
177 KB 30 Sep 2013 01_00
41 KB 30 Sep 2013 01_00
244 KB 30 Sep 2013 01_00

Evaluation Boards

Board Family Description Status
TLE5011 EVALBOARD(PCB) Sensor The evalboard consists of an evaluation board and allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor. To use a evaluation software a PGSISI 2 Box is mandatory.
  • TLE 5011
active and preferred
TLE5011 EVALKIT Sensor The kit consists of a PGSISI box and an evaluation board and allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor. The evaluation board (PCB) with angle sensor and rotating magnet is available seperately (without PGSISI box). See TLE5011 EVALBOARD
  • TLE 5011
active and preferred
PGSISI-2 INTERFACE BOX
    on request

    Simulation Tool

    Title Size Date Version
    559 B 06 Apr 2017 01_00

    Package Data

    Title Size Date Version
    610 KB 11 Apr 2016 01_00

    PCB Design Data

    Title Size Date Version
    254 KB 30 Sep 2013 01_00
    177 KB 30 Sep 2013 01_00
    41 KB 30 Sep 2013 01_00
    244 KB 30 Sep 2013 01_00

    Find an answer to your question

    Infineon welcomes your comments and questions.

    If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

    You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

    I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

    For more information about our privacy policy please click onPrivacy Policy

    Where to buy

    Please use our location finder to get in contact with your nearest Infineon distributor or sales office

    Find a location

    Ask Infineon