TLE5009A16D E1200

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

The TLE5009A16D is an angle sensor with analog outputs. It detects the orientation of a magnetic field by measuring sine and cosine components with Giant Magneto Resistive

(GMR) elements. It provides analog sine and cosine output voltages that describe the magnet angle in a range of 0° to 360°.

The differential GMR bridge signals are independent of the magnetic field strength, and the output voltages are designed to use the dynamic range of an A/D-converter using the same supply as the sensor as voltage reference.

The TLE5009A16D is a dual die sensor for safety applications that require redundancy. The two dies are supplied independently by separate supply and ground pins.

Summary of Features:

  • Dual die sensor with separate supplies for each die

  • Low current consumption and very fast power up

  • 360° contactless angle measurement

  • Immune to airgap variations due to MR based sensing principle

  • Operating temperature: -40°C to 125°C (ambient temperature)

Target Applications:

The TLE5009A16D angle sensor is designed for angular position sensing automotive applications. Its high accuracy and 360° measurement range combined with short propagation delay makes it suitable for systems with high speeds and high accuracy demands such as brush-less DC (BLDC) motors for actuators and electric power steering systems (EPS). At the same time its fast power-up time and low overall power consumption enables the device to be employed for low-power turn counting. Extremely low power consumption can be achieved with power cycling, where the advantage of fast power on time reduces the average power consumption.

The TLE5009A16D is also used in various non-automotive applications.


Parametric TLE5009A16D E1200
Applications   Automotive ASIL
Package   Dual SMD
Programmable   no
Interfaces   Analog

Data Sheet

Title Size Date Version
1.5 MB 02 Aug 2016 01_00
Sales Product Name TLE5009A16D E1200
OPN TLE5009A16DE1200XUMA1
Product Status active and preferred
Order online
Package Name PG-TDSO-16
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3

Evaluation Boards

Board Family Description Status
TLE5009 EVALBOARD(PCB) Sensor An evaluation board that allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor.
  • TLE 5009
active and preferred
TLE5009 EVALKIT Sensor The kit consists of a PGSISI box and an evaluation board and allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor. The evaluation board (PCB) with angle sensor and rotating magnet is available seperately (without PGSISI box). See TLE5009 EVALBOARD.
  • TLE5009
active and preferred
PGSISI-2 INTERFACE BOX
    on request

    Simulation Tool

    Title Size Date Version
    559 B 06 Apr 2017 01_00

    Package Data

    Title Size Date Version
    507 KB 11 Apr 2016 01_00

    Find an answer to your question

    Infineon welcomes your comments and questions.

    If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

    You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

    For more information about our privacy policy please click on Privacy Policy

    Where to buy

    Please use our location finder to get in contact with your nearest Infineon distributor or sales office

    Find a location

    Ask Infineon