TLE5009 E1010

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

The TLE5009 is an angle sensor with analog outputs. It detects the orientation of a magnetic field by measuring sine and cosine angle components with Giant Magneto Resistance (GMR) elements. It provides analog sine and cosine output voltages that describe the magnet angle in a range of 0 to 360°. The differential GMR bridge signals are temperature compensated and independent of the magnetic field strength to maintain constant output voltage over a wide temperature and field range. The analog output is designed for differential applications. The output voltages are designed to use the dynamic range of an A/D-converter using the same supply as the sensor as voltage reference. Product type TLE5009-E2000 and TLE5009-E2010 are intended for use in circuits with 5 Volts supply. Product types TLE5009-E1000 and TLE5009-E1010 are intended for use in 3.3V applications. Product types TLE5009-E2010 and TLE5009-E1010 have improved angular accuracy achieved by production trimming at two temperatures.

Summary of Features:

  • 3V to 5.5V operating supply voltage
  • Low current consumption and very quick start up
  • Overvoltage detection
  • 360° contactless angle measurement
  • Output amplitude optimized for circuits with 3.3V or 5V supply voltage (type -E10x0 or -E20x0 respectively)
  • Immune to air gap variations due to GMR based sensing principle
  • Output amplitude constant over a wide temperature range: -40°C to 150°C (junction temperature)
  • High accuracy typically 0.6° overall angle error
  • AEC-Q100 automotive qualified
  • Green package with lead-free (Pb-free) plating

Target Applications:

  • Rotor position sensing for electric motor commutation
  • Rotary switches
  • Steering angle sensing
  • Valve or flap position sensing

Parametric TLE5009 E1010
Applications   Automotive
Package   SMD
Programmable   no
Interfaces   Analog

Data Sheet

Title Size Date Version
2 MB 16 May 2012 01_01

Application Notes

Title Size Date Version
1.1 MB 31 Dec 2010 01_00
903 KB 15 Oct 2011 01_00
592 KB 17 Aug 2011 01_02
1 MB 16 Jun 2010 01_00
1.1 MB 26 May 2010 01_01
1.3 MB 16 Jun 2010 01_01

Product Brief

Title Size Date Version
1.7 MB 05 May 2011
544 KB 16 Oct 2012 01_00

Application Brief

Title Size Date Version
329 KB 11 Jun 2015 01_00

Application Brochure

Title Size Date Version
2.6 MB 12 Jan 2015 01_00

Material Content SheetInfo

Title Size Date Version
23 KB 31 Oct 2013 01_00
Sales Product Name TLE5009 E1010
OPN TLE5009E1010FUMA1
Product Status active and preferred
Order online Buy online
Package Name PG-DSO-8
Completely lead free yes
Halogen free available
RoHS compliant yes
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3

PCB Design Data

Title Size Date Version
254 KB 30 Sep 2013 01_00
177 KB 30 Sep 2013 01_00
41 KB 30 Sep 2013 01_00
244 KB 30 Sep 2013 01_00

Evaluation Boards

Board Family Description Status
TLE5009 EVALBOARD(PCB) Sensor An evaluation board that allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor.
  • TLE 5009
active and preferred
TLE5009 EVALKIT Sensor The kit consists of a PGSISI box and an evaluation board and allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor. The evaluation board (PCB) with angle sensor and rotating magnet is available seperately (without PGSISI box). See TLE5009 EVALBOARD.
  • TLE5009
active and preferred
PGSISI-2 INTERFACE BOX
    on request

    Simulation Tool

    Title Size Date Version
    559 B 06 Apr 2017 01_00

    Package Data

    Title Size Date Version
    606 KB 11 Apr 2016 01_00

    PCB Design Data

    Title Size Date Version
    254 KB 30 Sep 2013 01_00
    177 KB 30 Sep 2013 01_00
    41 KB 30 Sep 2013 01_00
    244 KB 30 Sep 2013 01_00

    Find an answer to your question

    Infineon welcomes your comments and questions.

    If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

    You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.