3D Magnetic Sensor
3D magnetic field sensor for smaller, more accurate and robust designs
Our innovative 3D magnetic sensor family,with low current consumption and cost-optimized design, specifically addresses the needs of new magnetic sensor applications in consumer, industrial and automotive.
The sensor family is ideally suited for the measurement of three dimensional movement within a magnetic field, linear slide movement as well as 360° angle rotation.
By combining 3-axis measurement in a small package, with low power consumption, the TLE/TLI/TLV493D sensors provide a contactless position sensing alternative to applications which traditionally use mechanical or optical solutions. The system size for these applications can be reduced as magnetic threshold stability over temperature provides a highly accurate and more robust solution for those systems. Infineon’s sensor provides a standard 2-wire digital I2C communication interface, which enables a bi-directional communication between the sensor and microcontroller.
3D magnetic sensors are the ideal suit for control elements, joysticks and E-meters (anti-tampering).
Furthermore, it is fitting in low-power 3D magnetic automotive applications such as indicators and gear shifters.
Smallest, fully featured 3D magnetic sensor 2GO evaluation kits s with optional joystick adapter, rotation knob and linear slider round up our broadest portfolio. Our 2GO kits are ready-to-use plug-and-play boards.
Magnet recommendation for sensor ICs
Infineon 3D Magnetic Sensor with High Accuracy Reduces Power Consumption in Consumer and Industrial Applications
Description of our online simulation tools
XENSIV™ - 3D Magnetic Sensors | 3D magnetic field sensor for smaller, more accurate and robust designs. The sensor family, with low current consumption and cost-optimized design, specifically addresses the needs of new magnetic sensor applications in consumer, industrial and automotive. They are ideally suited for the measurement of three dimensional movement within a magnetic field, linear slide movement as well as 360° angle rotation. |
XENSIV™ - Magnetic Hall Switches | Discover Infineon´s broad energy saving portfolio of Hall switches in smallest package. Simulate your Hall switch applications and see the results in an accurate simulation of the magnetic field and the switching behavior of the Hall switch in the application. |
XENSIV™ - Magnetic Angle Sensors | Highest variety - low end to high end, standardized and specialized in all four magnetic technologies: Hall, GMR, AMR and TMR. This tool calculates the valid distance from the magnet surface to the sensor and the assembly error, given certain parameters: magnetic properties , sensor specification and assembly tolerances. |