Lidar Sensors
To become a standard feature in all car classes, lidar sensors need to be semiconductor-based, thus more compact, cost-effective and robust
Highly automated driver assistance systems, heading towards fully autonomous, require multiple sensor systems. Together with camera and radar, lidar is a key technology to sense the environment around a car. Infineon provides highly flexible solutions with best in class product performance, which were created by design to complement each other. Using the latest developments in technology within a small form factor, cost-effective solid state lidar sensors for mass-market adoption can be developed to enable very accurate object tracking and recognition. Lidar-light detection and ranging measures moving targets and static objects based on the principle of time-of-flight; the distance to an object is measured by calculating the time taken by a pulse of invisible light to travel to an object and back to the sensor.
Please contact your local sales representative for more information on our product solutions.
In October 2016 Infineon has fully acquired Innoluce, a fabless MEMS mirror supplier with a strong experience in scanning lidar solutions.
Please find more information in our press release:
Infineon strengthens leading position in automated driving through acquisition of Innoluce BV
Solid state lidar concept from Infineon
The concept for Lidar is based on a 1D MEMS mirror scanning architecture: laser pulses are stretched into a vertical line and scanned horizontally by the MEMS mirror over the field-of-view. A static detector captures the reflected light from objects.
What Infineon offers
Infineon will manufacture and supply several automotive qualified components for a lidar sensor to support SOP 2020+: MEMS mirror, ASIC to drive and control the MEMS mirror, receiver module, AURIX microcontroller as well as power supply/management components.