Current sensors for automotive and industrial
Infineon XENSIV™ - high-precision coreless current sensors
The Infineon current sensors provide accurate and stable current measurement up to 120A or 31mT respectively. We offer sensors with integrated current rail for low currents as well as external current rail for medium to high currents. The products are intended for use in 48V as well as high voltage applications such as traction inverters, industrial drives, photovoltaic inverters, or battery disconnect systems.
The coreless open-loop sensors are based on Infineon’s precise and stable Hall technology. Thus the output signal is highly linear over temperature and lifetime. Due to lack of an iron core the sensor signal shows neither hysteresis nor does it suffer from saturation.
The differential measurement with two Hall cells ensures high accuracy even in a noisy environment with cross-talk from adjacent current lines or magnetic stray fields. Designers can program the sensitivity of the sensor as well as the threshold levels of the two dedicated overcurrent signals and thus adapt them to individual requirements without any external components. The sensor also provides a signal in case of an over- or under-voltage condition for the supply voltage.
Highlights of the XENSIV TLI4971 include best-in-class thermal performance for high currents due to its innovative TISON-8 package as well as isolation against high voltages. Due to the integrated current rail there is no need for external calibration.
Highlights of the XENSIV TLE4972 include a full scale up to ±31mT it is possible to measure currents up to 2,000 ampere. All negative effects (e.g. saturation, hysteresis) commonly known from open loop sensors using flux concentration techniques are avoided.
The sensor is an ISO 26262 Safety Element out of Context for safety requirements up to ASIL B and is equipped with internal self-diagnostics.
Infineon introduces high precision coreless current sensor XENSIV™ TLE4972 for automotive applications
Infineon XENSIV™ TLI4971 current sensor dedicated for industrial applications
XENSIV™ - online simulation tools
| Define and optimize the current sensing structure for your system. The tool supports design of lateral and vertical insertions for PCB (2 to 10 layer stack) or bus-bar based applications. The simulation will provide insertion resistance, field transfer factor, sensitivity range, measurement range and power dissipation as well as cross-talk in case of a 3-phase system. | |
| XENSIV™ - 3D magnetic sensors | 3D magnetic field sensor for smaller, more accurate and robust designs. The sensor family, with low current consumption and cost-optimized design, specifically addresses the needs of new magnetic sensor applications in consumer, industrial and automotive. They are ideally suited for the measurement of three dimensional movement within a magnetic field, linear slide movement as well as 360° angle rotation.
User defined specification of the magnet-sensor system such as magnet type, dimension or application-specific tolerances allow the modelling of customer-specific setups. The simulation results provide appropriate information to optimize and accelerate further design activities. |
| XENSIV™ - magnetic Hall switches | Discover Infineon´s broad energy saving portfolio of Hall switches in smallest package. Simulate your Hall switch applications and see the results in an accurate simulation of the magnetic field and the switching behavior of the Hall switch in the application. |
| XENSIV™ - magnetic angle sensors | Highest variety - low end to high end, standardized and specialized in all four magnetic technologies: Hall, GMR, AMR and TMR. This tool calculates the valid distance from the magnet surface to the sensor and the assembly error, given certain parameters: magnetic properties , sensor specification and assembly tolerances. |
Productive Programmer @ CGS
ISCM Infineon TLI4971
The CompactRIO module “Intelligent Sensor Calibration Module” Infineon developed by CGS can program and calibrate up to 3 Infineon TLI4971 current sensors in parallel. Additionally, the module provides 5 measuring channels for the analog measurement of the sensors with up to 500kS/s.
Fast finder
Welcome to our new interactive sensor selection tool, designed to connect you with the best fit for your design as quickly and effortlessly as possible. Simply select the overarching industry (automotive or industrial/consumer) and drill down on the applications till you find your target use case. The selection tool will then tell you what Infineon XENSIV™ sensor is the best choice for your design. It couldn’t be easier.