Magnetic Position Sensor

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Worldwide Leading Technologies and Product Portfolio

 

What differentiates Infineon as a partner for sensor applications:

  • As a broadliner, we are the sensor supplier with the broadest magnetic sensor portfolio in the market

  • As technology leader, we provide highly innovative integrated sensor ICs based on an excellent technology portfolio for pressure and magnetic sensors

  • As experienced supplier, we sold more than four billion integrated sensors in the last 10 years looking back to 40 years experience in sensor design and production

  • As strong partner, today we provide more than two million sensors per day to the automotive market

  • As quality champion, we reached industry quality benchmark levels in magnetic sensors and also in MEMS based pressure sensors.

  • We are a leader in supporting ISO26262 compliant systems
 Magnetic position sensors

 



Publication_Library IFX_Website-Button_Selection-Guide_2014 elearning_new

 



Hall Switch  Linear Hall IC  3D Magentic Sensor  Angle Sensor 

Today, a new car features numerous safety, body and powertrain applications that rely on magnetic sensors. Clearly focused on future trends, our outstanding portfo­lio of sensor ICs for numerous safety-relevant automotive systems makes cars much safer. In Electric Power Steering (EPS), our magnetic angle sensors and linear Hall sensors are used to measure the steering angle and steering torque.
Our magnetic sensor portfolio now comprises over 250 different products.

Our Hall switches, for example, are regarded as an ideal solution for current commutation in brushless drives (BLDC). Many applications require conventional block commutation – and Hall switches are the perfect fit here. Efficiency levels can be raised even further by directly mea-suring the rotor angle with our angle sensor family.

Our newly launched innovative 3D magnetic sensor family, with low current consumption and cost-optimized design, specifically addresses the needs of new magnetic sensor applications and is, for example, dedicated to industrial and consumer applications such as control elements, joysticks and E-meters (anti-tampering). Furthermore, it is the ideal fit for low-power 3D magnetic automotive applications such as indicators and gear shifters.

 

 


Product Selection Guide

Title Size Date Version
11 MB 11 Jul 2017 01_02
6.5 MB 01 Jan 2013 01_00
5.1 MB 01 Jan 2013 01_00

Application Notes

Title Size Date Version
1.3 MB 20 Jul 2016 01_00
997 KB 07 Jun 2017 01_07
710 KB 02 Dec 2015 01_00
1.2 MB 16 Jul 2012 01_00
1.6 MB 01 Sep 2011 01_01
148 KB 24 Jul 2007
25 KB 24 Jul 2007
1.3 MB 16 Jun 2010 01_01
1.1 MB 26 May 2010 01_01

FAQ Document

Title Size Date Version
209 KB 24 Jul 2007 01_01

Application Brochure

Title Size Date Version
5.4 MB 01 Apr 2013 01_00

Application Brief

Title Size Date Version
329 KB 11 Jun 2015 01_00

Product Brief

Title Size Date Version
214 KB 03 Feb 2016 02_00

Evaluation Boards

Board Family Description Status
TLE5012B EVALKIT Sensor The kit consists of a PGSISI box and an evaluation board and allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor. The evaluation board (PCB) with angle sensor and rotating magnet is available seperately (without PGSISI box). See TLE5012B EVALBOARD.
  • TLE 5012B
active and preferred
TLE4997 EVALBOARD Sensor The evaluation board allows evaluation of the linear Hall TLE 4997 family.
  • TLE4997x
on request
PGSISI-2 INTERFACE BOX
    on request
    TLE4997X PROGRAMMER KIT Sensor The kit consists of a PGSISI box (programming interface) and an evaluation board which allows evaluation of the linear Hall TLE 4997 family. The evaluation board (PCB) is available seperately (without PGSISI box). See TLE4997 EVALBOARD.
    • TLE 4997x
    active and preferred
    TLE5009 EVALBOARD(PCB) Sensor An evaluation board that allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor.
    • TLE 5009
    active and preferred
    TLE4998X PROGRAMMER KIT Sensor The kit consists of a PGSISI box (programming interface) and an evaluation board which allows evaluation of the linear Hall TLE 4998 family. The evaluation board (PCB) is available seperately (without PGSISI box). See TLE4998 EVALBOARD.
    • TLE 4998x
    active and preferred
    TLE5011 EVALBOARD(PCB) Sensor The evalboard consists of an evaluation board and allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor. To use a evaluation software a PGSISI 2 Box is mandatory.
    • TLE 5011
    active and preferred
    TLE4998 EVALBOARD Sensor An evaluation board which allows evaluation of the linear Hall TLE4998 family.
    • TLE 4998x
    on request
    EVAL ISO1I813T Gate Driver ISOFACE™ ISO1I813T Evaluation Board for galvanically isolated 8-Channel Digital Input Ics with IEC61131-2 compatible characteristics for industrial applications
    • ISO1I813T
    active and preferred
    TLE5011 EVALKIT Sensor The kit consists of a PGSISI box and an evaluation board and allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor. The evaluation board (PCB) with angle sensor and rotating magnet is available seperately (without PGSISI box). See TLE5011 EVALBOARD
    • TLE 5011
    active and preferred
    TLE5012B EVALBOARD Sensor An evaluation board that allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor.
    • TLE5012B
    on request
    TLE5009 EVALKIT Sensor The kit consists of a PGSISI box and an evaluation board and allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor. The evaluation board (PCB) with angle sensor and rotating magnet is available seperately (without PGSISI box). See TLE5009 EVALBOARD.
    • TLE5009
    active and preferred

    Simulation Tool

    Title Size Date Version
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    553 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    559 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    559 B 06 Apr 2017 01_00
    559 B 06 Apr 2017 01_00
    559 B 06 Apr 2017 01_00
    559 B 06 Apr 2017 01_00
    559 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    559 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    559 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    559 B 06 Apr 2017 01_00
    559 B 06 Apr 2017 01_00
    559 B 06 Apr 2017 01_00
    559 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    559 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    559 B 06 Apr 2017 01_00
    559 B 06 Apr 2017 01_00
    559 B 06 Apr 2017 01_00
    559 B 06 Apr 2017 01_00
    559 B 06 Apr 2017 01_00
    559 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    557 B 06 Apr 2017 01_00
    Magnetic Position Sensors in Automotive and Industrial Applications

    Magnetic Position Sensors in Automotive and Industrial Applications

    Introduction into Magnetic Position Sensor Markets for ATV and I applications; presentation of IFX Hall Switch and Angle Sensor Product Families.

     
    Length 4:55

    Find an answer to your question

    Infineon welcomes your comments and questions.

    If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

    You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

    For more information about our privacy policy please click on Privacy Policy

    Where to buy

    Please use our location finder to get in contact with your nearest Infineon distributor or sales office

    Find a location

    Ask Infineon