S-SPA1.X
Overview
S-SPA1.1-0-1
Designed for integration into payment accessories used in a non-metal environment such as wristbands, key fobs and laminated plastic inlays
S-SPA1.2-0-1
Designed and optimized for sticker applications, with one side shielded with a ferrite material for use on mobile phones or metal cans
Summary of Features
S-SPA1.x-0-1
- Module technology: Flip chip
- Punching size [mm]: 27.2 x 17.5
- Package thickness [mm]: 0.250
- Pitch [mm]: 19.00
- Manufacturing requirements: Standard 35 mm tape on reel, guidance for product integration into different form factors (see application note)
- Package qualification: Results available in qualification report
- Qualified chip types: 16-bit security controller V01 or as turnkey solution incl. OS and applets (SECORA™ Pay W)
Potential Applications
- contactless payment
- transport
- access control
- loyalty schemes
Support


