SLM 97CFX6000PE
High-end performance for eSIM applications, simplifying the deployment of new M2M solutions
We developed the SLM 97 family of industrial-grade security controllers specifically for operation in difficult environmental and usage conditions. This family fully complies with the embedded SIM (eUICC) specifications according to ETSI and GSMA, increasing flexibility and simplifying the deployment of new M2M solutions. The SLM 97 provides a set of hardware crypto-coprocessors supporting all relevant crypto schemes and supports Common Criteria EAL 5+ high certification.
Summary of Features
-
32-bit ARM® SecurCore® SC300™ processor, enhanced with Infineon’s cache and security technologies
-
Up to 1 MB SOLID FLASH™
-
Symmetric and asymmetric crypto-processors
-
ISO 7816, SWP interfaces
-
Extended temperature range from -40° to 105°C
-
CC EAL 5+ high
Potential Applications
- Industrial M2M communications



