SLE 79CFXXXP
Overview
The SLE 79 dual custom 16-bit CPU security controller is the world’s first application-specific standard product (ASSP) developed especially for conditional access systems (CAS). This ASSP comprises a revolutionary and certified security hardware concept based on digital hardware security. It includes certified cryptographic software libraries.
Summary of Features
- Dual custom 16-bit CPU
- Certified to Common Criteria EAL 5+ (high)
- ISO 7816
- Fully encrypted data path leaving no plaintext (full data encryption for CPU, memory, bus and cache)
- Comprehensive error detection over the complete data path, enhanced by mutual monitoring of the 2 CPUs
- Error detection codes in all memories
- SOLID FLASH™ memory
Benefits
Scalable and configurable feature set
- Size of NVM (up to 500kByte ) based on SOLID FLASH™ technology
- Selective symmetric crypto coprocessors for 3DES and AES
- Selective asymmetric crypto coprocessors for RSA and ECC
- Size of RAM (up to 8kB)
- Performance (internal clock frequency)
Potential Applications
- Dedicated to conditional access systems (Pay-TV)
Support


