NFC4TC4K0
Overview
Our contactless NFC4TC4K0 NFC tags are designed to meet the highest levels of security typically required for authentication and similar applications. The NFC4TC4K0 tags incorporates the CIPURSE™ V2 open-standard security architecture and is compliant with the CIPURSE™ V2 cryptographic protocol specification based on AES-128. Commands and transmitted data can be secured using this protocol, which is inherently resistant to physical attacks like Differential Power Analysis (DPA) and Differential Fault Analysis (DFA).
Hardware
- Chip hardware based on mature CMOS technology
- 27 pF and 78 pF chip input capacitance
- Operating temperature range -25 °C to +70 °C
- Available as sawn or bumped wafers, MCC8-2-6 modules
Key features
- Contactless secured NFC tag for secured and non-secured NFC applications
- Superior anti-counterfeiting based on CIPURSE™ open-standard security architecture
- Compliance with ISO/IEC 14443 standard for Type A contactless interface and with NFC Forum Type 4 specifications
- 4 KB user memory options for NDEF data storage
- Built-in command set based on ISO 7816-4/-9
- Fully configurable file system based on ISO/IEC 7816-4
- NFC Forum Type 4 certification
- CIPURSE™ certification
Applications
- Reliable anti-counterfeit protection, identification, and authentication of consumer products and devices
- Customer engagement schemes
- Suitable for all general-purpose NFC applications
Support


