NFC4TC304
Overview
Contactless secured NFC tag
Our contactless NFC4TC304 NFC tag is designed to meet the highest levels of security such as those required for authentication applications. The NFC4TC304 tag incorporates the CIPURSE™ V2 open-standard security architecture and is compliant with the CIPURSE™ V2 cryptographic protocol specification based on AES-128. Commands and transmitted data can be secured using this protocol, which is inherently resistant to physical attacks like Differential Power Analysis (DPA) and Differential Fault Analysis (DFA).
Summary of Features
- Contactless secured NFC tag for secured and non-secured NFC applications
- Superior anti-counterfeiting based on CIPURSE™ open-standard security architecture
- Compliance with ISO/IEC 14443 standard for Type A contactless interfaces and with NFC Forum Type 4 specifications
- 304-byte memory options for NDEF data storage
- Built-in command set based on ISO 7816-4/-9
- Fully configurable file system based on ISO/IEC 7816-4
- NFC Forum Type 4 certification
- CIPURSE™ certification
Hardware
- Chip hardware based on mature CMOS technology
- 17 pF chip input capacitance
- Operating temperature range -25 °C to +70 °C
- Available as sawn or bumped wafers, MCC8-2-6 modules
Potential Applications
- Reliable anti-counterfeit protection, identification, and authentication of consumer products and devices
- Customer engagement schemes
- Suitable for all general-purpose NFC applications
Support


