SRF 55V10P HC
Overview
Intelligent EEPROM with Contactless Interface compliant to ISO/IEC 15693 or ISO/IEC 18000-3 Mode 1
Summary of Features
Contactless Interface
- Physical interface and Anticollision compliant to ISO/IEC 15693
- contactless transmission of data and supply energy
- data rate up to 26 kbit/s
- operation frequency: 13.56 MHz
- anticollision logic with identification of up to 30 Tags per second
- read / write distance up to 150 cm (influenced by external circuitry i.e. reader and inlay design)
EEPROM
- Up to 10 kbit EEPROM memory
- ISO mode - block organization of memory, accessible with ISO optional commands
- up to 248 blocks of user memory (block size 4 bytes) applicable for plain memory only
- Custom mode - page organization of memory
- up to 128 pages of user memory (page size 8 bytes for data storage and 2 bytes for administration purposes)
- Unique IDentification number (UID)
- EEPROM programming time per page < 4 ms
- EEPROM endurance minimum 100,000 erase/write cycles (Values are temperature dependent)
- Data retention minimum 10 years (Values are temperature dependent)
Value Counters: up to 65536
- Each page in the User Area is configurable as a Value Counter
- Support of Anti-Tearing
Electrical characteristics
- ESD protection minimum 2 kV
- Ambient temperature -25°C ... +70°C (for the chip)
- Chip capacitance 97 pF ± 5% allowing small tag antenna designs
Development Tool
- Evaluation Kit my-d™ including my-d™ Manager Software
Support


