SLE 78CAFX1M1SPHM
Overview
High Performance Boosted NFC Secure Element
Security controller supporting Boosted NFC frontends with active boost transmission
- EAL6+ high
- EMVCo
- Crypto@2304T engine for public key cryptography
- RSA up to 4096 bit, ECC up to 521 bit
- Symmetric Crypto Processor (SCP) for triple-key triple-DES and AES acceleration
- ISO/IEC 14443 type A and type B
- ISO/IEC 18092 card via ACLB interface
- ISO/IEC 7816 interface
- Optional GPIOs
- Optional SPI interface
Potential Applications
- Ultra small form factored NFC secure components with antenna for wearable smart devices
- Secure NFC SIM, NFC SD or micro SD card with integrated NFC antenna
- Other small form factored NFC secure components (for example SMD component) for wearable smart devices
Support