IRIDIUM9670 TPM2.0 LINUX

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

IFX_Web-Banner_OPTIGA Evaluation Kit banner_447x162px_01

 

Iridium 9670 - TPM2.0 SPI Linux

OPTIGA™ TPM SLB 9670 TPM2.0
Infineon’s Trusted Platform Module (TPM) SLB9670 is a fully TCG standard compliant TPM 2.0 with a SPI interface.

Summary of Features:

Key features OPTIGA™ SLB 9670 TPM2.0

  • Compliant to TCG (Trusted Computing Group) TPM 2.0 Rev. 1.16
  • High-end security controller with advanced cryptographic algorithms implemented in hardware
  • Common Criteria (EAL4+) certified
  • Easy integration due to commonly used SPI interface
  • Extended temperature range (-40 to +85°C) for a variety of applications

Key features Iridium board

  • 3.3 V or 1.8 V power supply
  • 26-pin Raspberry Pi 1 header, compatible with Raspberry Pi 2 & 3 40-pin header
  • Reset button
  • Power LED
  • Reset input from evaluation board

Parametric IRIDIUM9670 TPM2.0 LINUX
Product Name   Iridium 9670 - TPM2.0 IRIDIUM Evalboard
Family   Security
Target Application   Automation
Target Application   Consumer
Target Application   Industrial
Target Application   Lighting
Target Application   Medical
Target Application   Smart Card and Security
Qualification   Consumer
Qualification   Industrial
Type   Evaluation Board
Input Type   DC

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

For more information about our privacy policy please click on Privacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon