TDK5116F
Overview
TDK5116F - Transmitter for both ASK and FSK modulation
The TDK5116F is a single chip ASK/FSK transmitter for the frequency bands 868 to 870MHz. The IC offers a high level of integration and needs only a few external components. The device contains a fully integrated PLL synthesizer and a high efficiency power amplifier to drive a loop antenna. A special circuit design and a unique power amplifier design are used to save current consumption and therefore to save battery life. Additional features like power down mode and divided clock output are implemented.
Summary of Features
- Frequency range 868 – 870MHz
- ASK and FSK modulation
- High efficiency power amplifier typically 10dBm @ 3V
- Fully integrated frequency synthesizer
- VCO without external components
- Fully integrated frequency synthesizer
- Power down mode
- Divided clock output for μC
- Low external component count
- Integrated FSK-switch
- Low supply current typ. 14mA @ 3V
- Voltage supply range 2.1 – 4V
- Temperature range -40 … +125°C
Potential Applications
- Remote Keyless Entry (RKE) systems
- Tire Pressure Monitoring (TPM) systems
- Remote control systems
- Alarm systems
- Communication systems
Support


