TDK5111F
Overview
TDK5111F - Transmitter with power down mode and divided clock output
The TDK5111F is a single chip ASK/FSK transmitter for the frequency bands 311 to 317MHz. The IC offers a high level of integration and needs only a few external components. The device contains a fully integrated PLL synthesizer and a high efficiency power amplifier to drive a loop antenna. A special circuit design and a unique power amplifier design are used to save current consumption and therefore to save battery life. The IC can be used for both ASK and FSK modulation.
Summary of Features
- Frequency range 311 to 317MHz
- ASK and FSK modulation
- High efficiency power amplifier typically 10dBm @ 3V
- Fully integrated frequency synthesizer
- VCO without external components
- Fully integrated frequency synthesizer
- Power down mode
- Divided clock output for μC
- Low external component count
- Integrated FSK-switch
- Low supply current typ. 14mA @ 3V
- Voltage supply range 2.1 – 4V
- Temperature range -40 … +125°C
Potential Applications
- Remote Keyless Entry (RKE) systems
- Tire Pressure Monitoring (TPM) systems
- Remote control systems
- Alarm systems
- Communication systems
Support


