TDA7100
Overview
TDA7100 - Transmitter with high efficiency power amplifier
The TDA7100 is a single chip ASK/FSK transmitter operating in the 433 to 435MHz frequency band. The IC offers a high level of integration and needs only a few external components to build a complete transmitter. The device contains a fully integrated PLL synthesizer and a high efficiency power amplifier to drive the antenna. A special circuit design and a unique power amplifier contribute to low current consumption and to extended battery life.
Additional features are a power down mode and a clock output ( F ref ÷16 ) which could be used as CL for a μC.
Summary of Features
- Fully integrated PLL frequency synthesizer
- Fully integrated VCO (no need for external components)
- ASK and FSK modulation
- Frequency range 433 to 435MHMHz
- High efficiency power amplifier (typically +5dBm output power by 3V supply voltage)
- Low supply current
- Voltage supply range 2.1 - 4V
- Temperature range -20 to +70°C
- Power down mode
- Crystal oscillator in 13.5MHz band (F o = 32 x F ref )
- Built-in low/high frequency switch for FSK Mode
- Divided clock output for μC clocking (F ref ÷16)
- Low external component count
Potential Applications
- Remote control systems
- Alarm systems
- Communication systems
Support