TDA5210
Overview
The IC is a very low power consumption single chip FSK/ASK Superheterodyne Receiver (SHR) for the frequency bands 810 to 870 MHz and< 400 to 440 MHz that is pin compatible with the ASK Receiver TDA5200. The IC offers a high level of integration and needs only a few external components. The device contains a low noise amplifier (LNA), a double balanced mixer, a fully integrated VCO, a PLL synthesiser, a crystal oscillator, a limiter with RSSI generator, a PLL FSK demodulator, a data filter, a data comparator (slicer) and a peak detector. Additionally there is a power down feature to save battery life.
Summary of Features
- Low supply current (typ. at 868MHz Is = 5.9mA in FSK mode,Is = 5.2mA in ASK mode)
- Supply voltage range 5V ±10%
- Power down mode with very low supply current (50nA typ)
- FSK and ASK demodulation capability
- Fully integrated VCO and PLL Synthesiser
- ASK sensitivity < –107dBm
- Selectable frequency ranges 810 - 870 MHz and 400-440 MHz
- Limiter with RSSI generation,operating at 10.7MHz
- Selectable reference frequency
- 2nd order low pass data filter withexternal capacitors
- Data slicer with self-adjustingthreshold
- FSK sensitivity <-100dBm
Potential Applications
- Keyless Entry Systems
- Remote Control Systems
- Alarm Systems
- Low Bitrate Communication Systems
Support


