BFR740EL3
Overview
The BFR740EL3 is a wideband RF heterojunction bipolar transistor (HBT) available in a low profile package.
Summary of Features
• Low noise figure NFmin = 0.5 dB at 1.9 GHz 3 V, 6 mA; 0.8 dB at 5.5 GHz, 3 V, 6 mA
• High power gain Gms = 20 dB at 5.5 GHz, 3 V, 15 mA
• Low profile and small form factor leadless package
• High sensitivity low noise laser receiver matrix
• High RF transistor hFE controllability
Potential Applications
Wireless communications: WLAN 2.4 GHz and 5-6 GHz bands, WiMax and UWB
Satellite communication systems: GNSS navigation systems (GPS, GLONASS, BeiDou, Galileo), satellite radio (SDARs, DAB) and C-band LNB
Multimedia applications such as portable TV, CATV and FM radio
ISM applications like RKE, AMR
Lidar based systems
Support