BFP420F
Overview
Low Noise Silicon Bipolar RF Transistor
Summary of Features
- Low noise high gain silicon bipolar RF transistor
- Based on Infineon´s reliable very high volume 25 GHz silicon bipolar technology
- 0.9 dB minimum noise figure typical at 900 MHz, 3 V, 4 mA
- 16 dB maximum gain (Gma) typical at 2.4 GHz, 3 V, 15 mA
- 28 dBm OIP3 typical at 2.4 GHz, 4 V, 40 mA
- 16.5 dBm OP1dB typical at 2.4 GHz, 4 V, 40 mA
- Popular in discrete oscillators
- Thin, small, flat, Pb-free (RoHS compliant) and Hal-free
- (“green”) package with visible leads
Potential Applications
- As Low Noise Amplifier (LNA) in
- Satellite communication systems: Navigation systems (GPS, Glonass), satellite radio (SDARs, DAB)
- Multimedia applications such as mobile/portable TV, CATV, FM Radio
- ISM applications like RKE, AMR and Zigbee
- As discrete active mixer in RF Frontends
- As active device in discretes oscillators
Support


