BGM15LA12
Overview
The BGM15MA12 is a LNA multiplexer module for LTE mid-band frequencies that increases the data rate while keeping flexibility and low footprint. It is a perfect solution for multimode handsets based on LTE-Advanced and WCDMA.
Summary of Features
- Power gain: 17.5 dB
- Low noise figure: 1.1 dB
- Low current consumption: 4.9mA
- Frequency range from 0.7 to 1.0 GHz
- RF output internally matched to 50
- Low external component count
- High port-to-port-isolation
- Suitable for LTE / LTE-Advanced and 3G applications
- No decoupling capacitors required if no DC applied on RF lines
- On chip control logic including ESD protection
- Supply voltage: 2.2 to 3.3 V
- Integrated MIPI RFFE interface operating in 1.1 to 1.95 V voltage range
- Software programmable MIPI RFFE USID
- Small form factor 1.1mm x 1.9mm
- High EMI robustness
- RoHS and WEEE compliant package
Support


