BGA8V1BN6
Overview
The BGA8V1BN6 is a front-end low noise amplifier for LTE which covers a wide frequency range from 3.3 GHz to 3.8 GHz. The LNA provides 15.0 dB gain and 1.2 dB noise figure at a current consumption of 4.2mA. In bypass mode the LNA provides an insertion loss of 5.3 dB.
The BGA8V1BN6 is based upon Infineon Technologies B9HF Silicon Germanium technology. It operates from 1.6 V to 3.1 V supply voltage. The device features a multi-state control (OFF-, bypass- and high gain-Mode).
Summary of Features
- Insertion power gain: 15.0 dB
- Insertion Loss in bypass mode: 5.3 dB
- Low noise figure: 1.2dB
- Low current consumption: 4.2mA
- Operating frequencies: 3.3 - 3.8 GHz
- Multi-state control: OFF-, bypass- and high gain-Mode
- Supply voltage: 1.6 V to 3.1 V
- Ultra small TSNP-6-2 leadless package (footprint: 0.7 x 1.1 mm2)
- B9HF Silicon Germanium technology
- RF input and RF output internally matched to 50 Ohm
- No external SMD components necessary
- 2kV HBM ESD protection (including AI-pin)
- Pb-free (RoHS compliant) package
Potential Applications
LTE Band 42 and Band 43
Support


