BGA729N6
Overview
BGA729N6 is a broadband low power low noise amplifier (LNA) MMIC for portable and mobile TV applications which covers a wide frequency range from 70 MHz to 1000 MHz. The LNA provides 16.3 dB gain and 1.1 dB noise figure at a current consumption of 6.0 mA in the application configuration. In bypass mode the LNA provides an insertion loss of -4.0dB. The BGA729N6 is based upon Infineon Technologies B7HF Silicon Germanium technology. It operates from 1.5 V to 3.3 V supply voltage.
Summary of Features
- Insertion power gain: 16.3 dB
- Insertion Loss in bypass mode: -4.0 dB
- Low noise figure: 1.1 dB / 4.3 dB in high gain / bypass mode
- Low current consumption: 6.0 mA
- Power off function
- Operating frequency: 70 -1000 MHz
- Three-state control: OFF-, Bypass- and High gain-Mode
- Supply voltage: 1.5 V to 3.3 V
- Ultra small TSNP-6-2 leadless package (footprint: 0.7 x 1.1 mm2)
- B7HF Silicon Germanium technology
- No external matching inductor required
- RF input and output internally matched to 50 Ω
- Only 2 external SMD component necessary
- 2kV HBM ESD protection (including AI-pin)
- Pb-free (RoHS compliant) package
Potential Applications
Broadband Low Noise Amplifier for Portable and Mobile TV Applications.
Support


