BGA616
Overview
The BGA616 is a broadband matched general purpose MMIC amplifier in a Darlington configuration. It is optimized
for a typical supply current of 60 mA. The BGA616 is based on Infineon Technologies’ B7HF Silicon Germanium technology.
Summary of Features
- Cascadable 50 Ω-gain block
- 3 dB-bandwidth: DC to 2.7 GHz with 19.0 dB typical gain at 1.0 GHz
- Compression point P-1dB = 18 dBm at 2.0 GHz
- Noise figure F50Ω = 2.60 dB at 2.0 GHz
- Absolute stable
- 70GHz fT - Silicon Germanium technology
- 1 kV HBM ESD protection (Pin-to-Pin)
- Pb-free (RoHS compliant) package
Potential Applications
- Driver amplifier for GSM/PCS/SCDMA/UMTS
- Broadband amplifier for SAT-TV & LNBs
- Broadband amplifier for CATV
Support


