BFY193C (ES)
not for new design

BFY193C (ES)

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BFY193C (ES)
BFY193C (ES)

Product details

  • fT
    8 GHz
  • IC max
    80 mA
  • Package
    Micro-X
  • Ptot max
    580 mW
  • RthJS max
    165 K/W
  • VCEO max
    12 V
OPN
BFY193CESZZZA1
Product Status not for new design
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type SINGLE BOX
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status not for new design
Infineon Package --
Package Name -
Packing Size 1
Packing Type SINGLE BOX
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
HiRel Microwave Transistor

Features

  • HiRel Discrete and Microwave Semiconductor
  • For low noise, high-gain amplifiers up to 2GHz.
  • For linear broadband amplifiers
  • Specified 1/f Noise
  • Hermetically sealed microwave package
  • fT= 8 GHz
  • F = 2.3 dB at 2 GHz
  • Type Variant No. 08
ESA Space Qualified ESA/SCC Detail Spec. No.: 5611/006/08 B
Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }