HiRel Radiation Hard PowerMOS Transistor
Radiation Hard Power MOS semiconductors and packages for applications across the aerospace industry
When it comes to space and aerospace applications, using radiation hardened microchips in electronic devices is necessary to prevent radiation damage.
Infineon HIRel offers a wide range of radiation hardened semiconductors. Based on the unique CoolMOS™ superjunction technology, the Infineon rad hard MOSFET power transistors are the worldwide benchmark in radiation hardness and electrical performance. The TID hardness is specified up to 100krad (300 krad on request) and Single Event Effect (SEE) was tested up to LET62 with Xe and LET95 with Pb ions.
With the extremely low specific RDS(ON), and comfortable Safe Operating Area (SOA) concerning SEE, Infineon offers best in class radiation hard powerMOS transistors for all kinds of space applications.
The Infineon rad hard MOSFET product range covers voltage classes from 60V up to 650V in 4 different packages. All radiation hardened MOSFETs are available as qualified bare die as well.
As the rad hard MOSFET are a European product they are unclassified in terms of export regulations.
Infineon also offers a broad range of DLA-qualified rad hard MOSFETs through IR HiRel, an Infineon Technologies company. See the IR HiRel rad hard MOSFET portfolio here.
Infineon’s portfolio of radiation hardened MOSFETs offer best in class PowerMOS transistors for space and aerospace applications requiring radiation hardened semiconductors.
The high reliability product range of rad hard MOSFETs are available in both packages and semiconductors and are offered in different quality levels: “P” for professional level used in Engineering Modules (EM) and “ES” for ESA space level for ESA satellites Flight Modules (FM).
With a worldwide benchmark for radiation hardness and electrical performance for 250V and 150V devices, Infineon’s radiation-hardened microchips are trusted to provide durability and high reliability for space and aerospace applications.
Infineon’s radiation hardened MOSFETs are designed for high reliability applications and are qualified for space and aerospace industries. Additionally, Infineon’s rad hard MOSFETs are available in hermetically sealed packages and can be used in DC/DC converters, motor controllers, switch mode power supply, or point of load converters.