BGSX33MU16
Overview
3P3T High power antenna cross switch with MIPI control
BGSX33MU16 is a 3P3T antenna cross switch featuring MIPI 2.0 control interface. The device can offer more than 12 RF switch states allowing maximum RF design flexibility required by diverse mobile applications. Furthermore, just 2μs are typically needed to switch between RF states.
It has a compact size of 2.0 x 2.0 mm2 with just 0.6 mm of thickness.
Summary of Features
- High linearity up to 36.5 dBm input power
- Low insertion loss and high port to port isolation up to 3.8 GHz
- Ultra high input intermodulation products
- Low current consumption
- MIPI RFFE 2.0 compliant control interface
- Software and hardware programmable USID
- RoHS and WEEE compliant package
Potential Applications
- Triple antenna routing/swapping for cellular mobile devices
Support


