BGSA142M2N12
High RF Voltage Antenna Tuning SP4T Switch
The BGSA142M2N12 is a versatile direct mapping Single-Pole Quad Throw (SP4T) RF switch optimized for low COFF as well as low RON enabling applications up to 6.0 GHz. Including a MIPI RFFE digital control interface, all the throw states can be programmed in the same RFFE command enabling SP4T, SP3T, SPDT along with SPST topology for a better flexibility in RF front-end designs.
The BGSA142M2N12 includes 4 low RON and high RF voltage ports making it ideal for antenna tuning and tunable matching network applications. RFC as well as RF1, RF2, RF3 and RF4 can handle high RF voltage (bidirectional RF voltage handling). Due to its very high RF voltage ruggedness on all RF ports, it is suited for switching any reactive devices such as inductors and capacitors without significant losses.
Unlike GaAs technology, the 0.1 dB compression point exceeds the switch maximum input power level, resulting in linear performance at all signal levels and external DC blocking capacitors at the RF ports are only required if DC voltage is applied externally.
Summary of Features
- Designed for high linearity and high RF voltage tuning applications
- Multiple selectable switch configurations:
- Each throw directly and independently controlled
- Low RON resistance of 1.75 Ω at each port in ON state
- Low COFF capacitance of 110 fF at each port in OFF state
- High RF operating voltage of 72 V at RFx and 67 V at RFC in OFF state
- Low harmonic generation
- MIPI 2.0 RFFE control interface
- 4 USID addresses enabled by external condition at USID_sel pin and SCLK/SDATA swap mode
- Supply voltage range: 1.65 to 3.6 V
- No RF parameter change within supply voltage range
- Small form factor 1.5 mm x 1.5 mm (MSL1, 260° C per JEDEC J-STD-020)
- RoHS and WEEE compliant package
Potential Applications
- Impedance tuning including Sub-6GHz 5G applications
- Antenna tuning including Sub-6GHz 5G applications
- Inductance tuning
- Tunable filters


