BGSA13GN10
The BGSA13GN10 is a Single Pole Triple Throw (SP3T) RF antenna tuning switch optimized for low Coff enabling applications up to 5.0 GHz. This single supply chip integrates on-chip CMOS logic driven by a simple, single-pin CMOS or TTL compatible control input signal. Unlike GaAs technology, the 0.1 dB compression point exceeds the switch maximum input power level, resulting in linear performance at all signal levels and external DC blocking capacitors at the RF ports are only required if DC voltage is applied externally. Due to its very high RF voltage ruggedness it is suited for switching any reactive devices such as inductors and capacitors in RF matching circuits without significant losses in quality factors.
Summary of Features
- High-linearity SP3T for antenna tuning switching applications
- Ultra-Low RON port featuring 0.8 Ω in ON state
- Ultra-Low COFF port featuring 120 fF in OFF state
- High max RF voltage handling
- Low harmonic generation
- No power supply blocking required
- Battery supply: 1.8 to 3.6 V
- Control voltage: 1.35 to 3.3 V (control high)
- Suitable for EDGE / C2K / LTE / WCDMA Applications
- 0.1 to 5.0 GHz coverage
- Small form factor 1.1 mm x 1.5 mm
- 400 µm pad pitch
- RoHS and WEEE compliant package
Potential Applications
High-linearity SP3T for antenna tuning switching applications


