BGSA11GN10
The BGSA11GN10 is a Dual Single Pole Single Throw (SPST) RF antenna tuning switch optimized for low RON enabling applications up to 6.0 GHz. This single supply chip integrates on-chip CMOS logic driven by a simple, single-pin CMOS or TTL compatible control input signal. Unlike GaAs technology, the 0.1 dB compression point exceeds the switch maximum input power level, resulting in linear performance at all signal levels and external DC blocking capacitors at the RF ports are only required if DC voltage is applied externally. Due to its very high RF voltage ruggedness it is suited for switching any reactive devices such as inductors and capacitors in RF matching circuits without significant losses in quality factors.
Summary of Features
- High-linearity Dual SPST for antenna tuning switching applications
- Ultra-Low RON of 0.79 Ω in ON state for each SPST, 0.38 Ω using both SPST in parallel
- Ultra-Low COFF of 250 fF in OFF state
- High max RF voltage OFF state handling: 36 V peak (72 Vp-p)
- Low harmonic generation
- No power supply blocking required
- Supply voltage: 1.65 to 3.6 V
- Control voltage: 1.35 to 3.3 V (control high)
- Suitable for EDGE / C2K / LTE / WCDMA Applications
- 0.1 to 6.0 GHz coverage
- Small form factor 1.1 mm x 1.5 mm
- 400 µm pad pitch
- RoHS and WEEE compliant package
Potential Applications
High-linearity Dual SPST for antenna tuning switching applications


