Development Tooling - Receiver
Highlights
SmartLEWIS RX+ - TDA5240/35/25 Evaluation Kit
The TDA5240/35/25 Evaluation Kit consists of a SmartLEWIS RX+ based RF Evaluation Board and the optionally available SmartLEWIS System Interface Board (SIB) for easy connection to the PC. Powerful Software Tools with graphical user interface (GUI) enables easy configuration of the autonomous receiver and supports your wireless control application development.
Features of the TDA5240/35/25 Evaluation Kit:
- RF Board
- Antenna included
- Communication Software for PC
- The SmartLEWIS RX+ Evaluation Hit is available for 315, 434, 868 and 915 MHz
Support