BGA231N7

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

The BGA231N7 is a front-end low noise amplifier for Global Navigation Satellite Systems (GNSS) from 1550 MHz to 1615 MHz like GPS, Galileo, GLONASS and COMPASS. The LNA provides 16.0 dB gain and 0.75 dB noise figure at a current consumption of 4.4 mA in the application configuration.The BGA231N7 is based upon Infineon Technologies‘ B7HF Silicon Germanium technology.It operates from 1.5 V to 3.6 V supply voltage.

Summary of Features:

  • Insertion power gain: 16.0 dB
  • High out of band input 3rd order intercept point: +5 dBm
  • High input 1 dB compression point: -5 dBm
  • Low Noise Figure: 0.75 dB
  • Low current consumption: 4.4 mA
  • Operating frequency: 1550 - 1615 MHz
  • Supply voltage: 1.5 V to 3.6 V
  • Digital on/off switch (1V logic high level)
  • TSNP-7-1/TSNP-7-2 leadless package
  • B7HF Silicon Germanium technology
  • RF output internally matched to 50 Ω
  • Only 3 external SMD components necessary
  • 2kV HBM ESD protection (including AI-pin)
  • Pb-free (RoHS compliant) package

Target Applications:

  • Ideal for all Global Navigation Satellite Systems (GNSS) like GPS, Galileo, GLONASS, COMPASS

Parametric BGA231N7
Gain   16.0dB 
P-1dB (in)   -5
I   4.4mA 
Frequency   1550 - 1615 MHz
NF   0.75dB 
Budgetary Price €€/1k   0.26 
Sales Product Name BGA231N7
OPN BGA231N7E6327XTSA2
Product Status active and preferred
Order online Buy online
Package Name PG-TSNP-7
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 7500
Packing Type TAPE & REEL
Moisture Level 1
OPN BGA231N7E6330XTSA1
Product Status active and preferred
Order online Buy online
Package Name PG-TSNP-7
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 6000
Packing Type TAPE & REEL
Moisture Level

Simulation Models

Title Size Date Version
1.9 MB 01 Apr 2016 01_00
6.2 MB 11 Dec 2015 02_00
5.9 MB 26 Oct 2015 02_00

Simulation Data

Title Size Date Version
68 KB 16 Oct 2015 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon