Evaluation Boards

XMC4700 Relax Kit supplied FOR FREE

The XMC4700 Relax Kit is a convenient way to try out the XMC4000 microcontroller family. This kit is based on the XMC4700 microcontroller with an ARM® Cortex™-M4 @ 144 MHz, 2 MB Flash and 352KB RAM.

After the training you can keep the XMC4700 Relax Kit for your own usage.

Good to Know

XMC4700 microcontroller
(based on ARM® Cortex™-M4)

  • Removable on-board debugger
  • 2 user buttons and 2 user LEDs
  • Powered via USB
  • Micro-USB plug
  • ESD and reverse current protection

XMC1200 Boot Kit supplied FOR FREE

The XMC1200 Boot Kit is a convenient way to try out the XMC1000 microcontroller family. This kit is based on the XMC1200 microcontroller with an ARM® Cortex™-M0 based CPU.
After the training you can keep the XMC1200 Boot Kit for your own usage.

 

 

 

 

Good to Know

XMC1200 microcontroller
(based on ARM® Cortex™-M0)

  • Connection to application cards via card edge connector
  • 5 user LEDs
  • Powered via USB
  • Potentiometer, connected to analog input P2.5
  • Detachable SEGGER J-Link debugger and UART virtual COM port, with micro USB connector