Infineon Power for Xilinx Versal™ ACAP - New!
FPGA/SoC Power Validation board to be offered to key Xilinx customers to design for scalable power for dynamic core voltage transients for Versal. The second offering is a range of Infineon Versal Power Macros targeted at specific product launches of Xilinx upcoming VersalTM AI Core and VersalTM Prime series.
Infineon Power Solutions - Xilinx Versal ACAP
- All power design requirements are done in collaboration between Xilinx and Infineon
- Each power design available for Versal ACAP is based on typical use cases provided by Xilinx where each of the power rails is designed to meet DC and AC specifications
- It is recommended to cross check exact power requirements on Xilinx’ XPE calculator for the respective power use case
- Infineon reserves the right to make changes/updates to these designs as Xilinx' information becomes more available - please check periodically for updates
| Reference design or Power Macros | Versal Family / Part # | Voltages / current | Power map | Files |
| Versal ACAP All Vcore rails 2-phase to 8-phase solutions |
0.7 V, 0.78 V 40 A to 300 A+ |
|||
| EV-121-D* | Versal AI Core, VC1902* Use case 2 |
|
Configuration files - coming soon Performance data - coming soon |
|
| Versal AI Core, Others |
|
VM1402-VM1502-VM1802-VM2702 UC1 UC3 |
||
| EV-121-C* | Versal AI Core, VM1802* Use case 1 |
|
BOM Configuration files - coming soon Performance data - coming soon |
|
| Versal Prime, Others |
|
*Available on request. Please contact your local sales counterpart.
Integrated Power Stages
Multi-phase Digital Controllers
| Product Name |
Package type | Configurable output rails |
Phase configuration |
Vout-max [V] |
Switching frequency [MHz] |
| IR35215 | PQFN 5 x 5 | Single rail | 8, 4+4 | 4.0 | Up to 1 |
| IR35223 | PQFN 6 x 6 | Dual/single rail | 10, 5+5 | 3.3 | Up to 2 |
Available on request. Further portfolio available, please contact your local sales counterpart.