XENSIV™ MEMS microphones IM69D127

XENSIV™ MEMS microphones IM69D127

IM69D127 is a digital high-performance MEMS microphone delivering dynamic range and very-high SNR (69dB) with sealed dual membrane (SDM) technology with IP57 ingress protection at microphone level. This makes it the perfect match for any wearables, ANC headphones or TWS earbuds

Buy online

Download data sheet

Low Resistance SPDT Antenna Tuner BGSA12UGL8

Low Resistance SPDT Antenna Tuner BGSA12UGL8

BGSA12UGL8 is a versatile Single Pole Double Throw (SPDT) RF antenna aperture switch optimized for low COFF  of 270 fF at each port in OFF state as well as low RON resistance of 0.59 Ω at each port in ON state enabling applications up to 6.0 GHz, with small form factor 1.1 mm x 1.1 mm, in RoHS and WEEE compliant package

Buy online

Download data sheet

Low Capacitance SPDT Antenna Tuner BGSA143GL10

Low Capacitance SPDT Antenna Tuner BGSA143GL10

BGSA143GL10 is a small and versatile Single-Pole Quad Throw (SP4T) RF switch optimized for low COFF capacitance of 140 fF at each port in OFF state as well as low RON resistance of 1.15 Ω at each port in ON state enabling applications up to 6.0GHz. GPIO digital control lines offer the possibility to adopt SP4T, SPDT along with SPST topology for an optimum flexibility in RF Front-end designs.
Small form factor 1.1 mm x 1.5 mm2, in RoHS and WEEE compliant package.

Buy online

Download data sheets

Low Noise Amplifier LNA
BGA123L4

Low Noise Amplifier LNA BGA123L4

Small Footprint Ultra Low Current Low Noise Amplifier for Global Navigation Satellite Systems (GNSS): With 18.2 dB gain and only 0.75 dB noise figure it ensures high system sensitivity. The current needed is only 1.1 mA which means just 1.3 mW power consumption, which is critical to help to conserve batteries. 

Buy online

Download data sheet

Low Noise Amplifier LNA BGA524N6

Low Noise Amplifier LNA BGA524N6

Silicon Germanium Low Noise Amplifier for Global Navigation Satellite Systems (GNSS): With high insertion 19.6 dB power gain and only 0.55 dB noise figure it ensures high system sensitivity. It has very low current consumption of 2.5 mA, Pb-free (RoHS compliant) package

Buy online

Download data sheet

Multi-purpose diodes for ESD protection ESD111-B1

Multi-purpose diodes for ESD protection ESD111-B1

Low Clamping Voltage, Low Capacitance, Bi Directional ESD/ Transient Protection Diode (TVS: transient voltage suppressor), bi-directional, 5.5 V, 0.12 pF, 0201, RoHS and Halogen Free compliant

Buy online

Download data sheet

PSoC™ 4000 family - CAPSENSE™ CY8C4045AZI

PSoC™ 4000 family - CAPSENSE™ CY8C4045AZI

The PSoC™ 4000 family delivers the industry's best capacitive-sensing technology, CAPSENSE™, to implement buttons, sliders and proximity sensors. CY8C4045AZI is ARM® Cortex®-M0+ series Microcontroller IC 32-Bit Single-Core 24MHz 32KB (32K x 8) FLASH 48-TQFP (7x7)

Buy online

Download data sheet

AIROC™ Wi-Fi + Bluetooth® combo CYW43012

AIROC™ Wi-Fi   Bluetooth® combo CYW43012

CYW43012 an ultra-low power single-chip, combo device features 1x1 dual-band 2.4 GHz and 5 GHz Wi-Fi 4 (802.11n) and Bluetooth® 5.0, with a low-power architecture, 802.11ac friendliness by supporting 256-QAM enabling data rates up to 78 Mbps with 802.11ac access points.

Buy online

Download data sheet

AIROC™ Bluetooth® and BLE System on Chip CYW20719

AIROC™ Bluetooth® and Bluetooth® LE System on Chip CYW20719

CYW20719 is a Bluetooth® 5.1-compliant, stand-alone baseband processor with an integrated 2.4 GHz transceiver with Bluetooth® LE, EDR and BR.

Buy online

Download data sheet