The MICROSAR Evaluation Package enables fast setup of an Infineon Automotive Secure Ethernet Gateway Board.
Features:
- Secure Gateway System: Best in class hardware from Infineon combined with smart implementation of AUTOSAR classic from Vector
- A tailored Vector MICROSAR Evaluation Bundle including DaVinci AUTOSAR configuration tooling is available for the Secure Gateway board
- Special Conditions for this Vector MICROSAR Evaluation Bundle with the Secure gateway board.
- Software solution includes Vectors MICROSAR (AUTOSAR stack on Tricore) + MICROSAR Hsm stack (for AURIX™ HSM) plus Infineon MCAL
Advantages:
- Direct availability of an AUTOSAR 4.x solution in series quality for the Infineon Automotive Secure Ethernet Gateway Board
- Steep learning curve due to executable example project with getting started documentation
- Complete evaluation package with a mature basic software as well as all necessary software tools
- Profound evaluation of runtime and memory requirements of an AUTOSAR Classic ECU project including gateway-specific characteristics
Click here to request Vector software for the Secure Gateway board
Click here to request Infineon MCAL for the Secure Gateway board
Secure Gateway Software (MICROSAR)
| Supported Use Cases |
Turn Key Production Software |
Supported Packages |
Easy to Use |
|
|
|
|
Secure Gateway Board
Infineon has combined its wealth of experience in microcontroller design to create a new Automotive Secure Gateway evaluation board that can cover a broad range of automotive and CAV applications. Either for gateway, sensor fusion or telematics systems, this new evaluation board is the ideal solution for bringing projects out of the paper, being the right environment for rapid prototyping while minimizing R&D efforts and time to market
FAQs
Yes, it contains the gateway mirroring module
Yes, it contains the MICROSAR Hsm
Yes, it contains the DoIP, SOMEIP modules
Yes the Dcm, Dem, Fim modules are supported
No, bootloader to initial flash the AURIX™ via a COM interface is not in scope of this gateway evaluation, but could be requested from Vector separately
No, SOTA/OTA related software modules to allow over the air update of the AURIX image is not in scope of this gateway evaluation, but could be requested from Vector separately