SECORA™ Connect – empowers smart wearables and IoT devices with connected payments in a digitized world

Payment wearables and smart IoT devices in a variety of form factors are becoming increasingly popular as additional NFC-enabled functions such as transport ticketing and building access are being added. The challenge lies in accommodating the multi-application trend despite severe space and power limitations.

Beside the trend of contactless and convenient payments with smart wearables in retail stores there is a shift to online shopping due to the pandemic where also the device landscape is changing. According to Juniper Research the number of payment enabled smart home devices such as Smart TVs or voice assistants will exceed 2.7 billion in 2025.

SECORA™ Connect is our solution family for connected IoT devices to secure payments and enable convenient biometric authentication. Based on a boosted NFC Secure Element design, SECORA™ Connect empowers smart wearables with payment, ticketing and other applications based on the lowest power consumption to achieve the longest battery life for the consumer.

SECORA™ Connect is a complete turnkey solution that allows the user to securely provision, store, select and use multiple credentials such as payment cards and transport tickets. It instantly turns wearables or IoT devices into powerful and versatile wallets.